Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image

APC Smart-UPS Ultra 5kW

30% smaller, 55% lighter, 1.5x more power Next-gen semiconductor technology gives this UPS 1.5x more power in a 2U footprint.

Date: October 07 2021 | Type: Brochure
Languages: English | Version: 1.0
Document Number: Smart-UPS_Ultra_5kW_EN

Files

File Name
APC_Smart-UPS_Ultra_5kW_OnePager_202202_NAM.pdf

Need help?

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new Window

Search FAQs

Search topic-related frequently asked questions to find answers you need.

 opens in new Window

Contact Sales

Start your sales inquiry online and an expert will connect with you.

All Support & Contact

Find answers now. Search for a solution on your own, or connect with one of our experts.