How can we help you today?

Are undervoltage or shunt trip modules available for the GV2ME and GV2P TeSys manual starters?

Issue:
GV2ME and GV2P undervoltage or shunt trip modules

Product Line:
GV Manual Starters and Motor Protectors

Environment:
North American Products

Resolution:
Yes, select from the following:

Undervoltage:
24 Vac 60 Hz = GVAU026
48 Vac 60 Hz = GVAU056
100/110 Vac 60 Hz = GVAU107
110/115 Vac 60 Hz = GVAU116
127 Vac 60 Hz = GVAU115
200/220 Vac 60 Hz = GVAU207
220/240 Vac 60 Hz = GVAU226
380/400 Vac 60 Hz = GVAU386
415 Vac 60 Hz = GVAU416
440 Vac 60 Hz = GVAU385
480 Vac 60 Hz = GVAU415
600 Vac 60 Hz = GVAU505

Shunt Trip:
24 Vac 60 Hz = GVAS026
48 Vac 60 Hz = GVAS056
100/110 Vac 60 Hz = GVAS107
110/115 Vac 60 Hz = GVAS116
127 Vac 60 Hz = GVAS115
200/220 Vac 60 Hz = GVAS207
220/240 Vac 60 Hz = GVAS226
380/400 Vac 60 Hz = GVAS386
415 Vac 60 Hz = GVAS416
440 Vac 60 Hz = GVAS385
480 Vac 60 Hz = GVAS415
600 Vac 60 Hz = GVAS505

Schneider Electric Canada
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
Start your sales inquiry online and en expert will connect with you.

Where to buy?

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Help Center

Help Center

Find support resources for all your needs, in one place.

  • Help and Contact Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Product Selectors
  • Software and Firmware
  • Product Substitution and Replacement
  • Blog
  • Events
  • Schneider Electric Community
  • Sustainability
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings