Issue:
Does Tesys GV have UL508 Type E or F rating?
Product Line:
Contactors and Starter - IEC
Environment:
Tesys GV Manual Starter
Resolution:
The TeSys series GV2P01 through GV2P22 manual starter and protector are UL 508 Type E Listed when used with the GV2GH7 spacing adapter on 480-Volt Wye systems. At present the interrupt ratings are as follows:
For GV2P01 through GV2P14 100kA up to 480-Volt.
For GV2 P16 through GV2P22 10kA up to 480-Volt.
The TeSys series GV2P01 through GV2P22 manual starter and protector are UL 508 Type F Listed when used with the GV2GH7 spacing adapter and approved TeSys D-Line contactor on 480-Volt Wye systems. At present the interrupt ratings are as follows:
GV2P01 through GV2P14 with LC1D09 contactor - 100Ka
GV2P16 & GV2P20 with LC1D18 contactor - 10Ka
GV2P21 & GV2P22 with LC1D25 contactor - 10Ka
The GV2M, GV2ME, GV2P (without spacing adapter), GV3M, and GV3ME are UL508 listed as manual motor starter only but are UL Listed for Group Motor Installations. The GV2M and GV2ME units provide interrupt rating of 10kA at 480 volts. The GV2P, GV3M and GV3ME units provide interrupt rating of 50kA at 480 volts.
Does Tesys GV have UL508 Type E or F rating?
Product Line:
Contactors and Starter - IEC
Environment:
Tesys GV Manual Starter
Resolution:
The TeSys series GV2P01 through GV2P22 manual starter and protector are UL 508 Type E Listed when used with the GV2GH7 spacing adapter on 480-Volt Wye systems. At present the interrupt ratings are as follows:
For GV2P01 through GV2P14 100kA up to 480-Volt.
For GV2 P16 through GV2P22 10kA up to 480-Volt.
The TeSys series GV2P01 through GV2P22 manual starter and protector are UL 508 Type F Listed when used with the GV2GH7 spacing adapter and approved TeSys D-Line contactor on 480-Volt Wye systems. At present the interrupt ratings are as follows:
GV2P01 through GV2P14 with LC1D09 contactor - 100Ka
GV2P16 & GV2P20 with LC1D18 contactor - 10Ka
GV2P21 & GV2P22 with LC1D25 contactor - 10Ka
The GV2M, GV2ME, GV2P (without spacing adapter), GV3M, and GV3ME are UL508 listed as manual motor starter only but are UL Listed for Group Motor Installations. The GV2M and GV2ME units provide interrupt rating of 10kA at 480 volts. The GV2P, GV3M and GV3ME units provide interrupt rating of 50kA at 480 volts.
Released for: Schneider Electric Canada