Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What is the number for a non-locking flip-up cover for a 9001K/SK push buttons?
Issue:
Number for a non-locking flip-up cover for a 9001K/SK push buttons

Product Line:
30mm Push Buttons

Environment:
Harmony 30 mm 9001 K Metal Push Buttons


Resolution:
9001K60 does not hold button in depressed position, it is without lockout provision and with spring loaded cover

Schneider Electric Canada
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings