Issue:
Replacement arc chamber part numbers
Product Line:
Tesys F line Contactors and Accessories
Resolution:
* - TWO IDENTICAL COMPONENTS PER POLE ARE SUPPLIED
# - TWO 2-POLE ARC CHAMBERS
$ - SINGLE POLE ARC CHAMBERS
Replacement arc chamber part numbers
Product Line:
Tesys F line Contactors and Accessories
Resolution:
| For Use on Contactors | Number of Poles | Catalog Number | |
| Two-Pole | LC1F4002 | 2 | LA5F400250 |
| LC1F5002 | 2 | LA5F500250 | |
| LC1F6302 | 2 | LA5F630250 | |
| Three-Pole | LC1F115 | 3 | LA5F11550 |
| LC1F150 | 3 | LA5F15050 | |
| LC1F185 | 3 | LA5F18550 | |
| LC1F265 | 3 | LA5F26550 | |
| LC1F330 | 3 | LA5F33050 | |
| LC1F400 | 3 | LA5F40050 | |
| LC1F500 | 3 | LA5F50050 | |
| LC1F630 | 3 | LA5F63050 | |
| LC1F780 | 1 | LA5F780150 * | |
| LC1F800 | 3 | LA5F80050 | |
| LC1F1400 | 6 | LA5F140050 | |
| LC1F1700 | 6 | LA5F170050 | |
| LC1F2100 | 6 | LA5F210050 | |
| Four-Pole | LC1F1154 | 4 | LA5F115450 |
| LC1F1504 | 4 | LA5F150450 | |
| LC1F1854 | 4 | LA5F185450 | |
| LC1F2254 | 4 | LA5F225450 | |
| LC1F3304 | 4 | LA5F330450 | |
| LC1F2654 | 4 | LA5F265450 | |
| LC1F4004 | 4 | LA5F400450 # | |
| LC1F5004 | 4 | LA5F500450 # | |
| LC1F6304 | 4 | LA5630450 $ | |
| LC1F7804 | 4 | LA5780450 $ |
* - TWO IDENTICAL COMPONENTS PER POLE ARE SUPPLIED
# - TWO 2-POLE ARC CHAMBERS
$ - SINGLE POLE ARC CHAMBERS
Released for: Schneider Electric Canada