Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What is the maximum horsepower capacity for a 9013 G ?
Product Line:

9013 pumptrol pressure switches

Resolution:

All 9013G except form H (1NO and 1NC Contact)
single phase
115volts- 2HP
230 volts- 3HP
460/575 volts 5HP

3- phase
115volts- 3HP
230 volts- 5HP
460/575 volts 5HP

DC
115volts- 1HP
230 volts- 1HP

Control circuit rating
A600


All 9013G with form H (1NO and 1NC Contact)
single phase
115volts- 1HP
230 volts- 2HP
460/575 volts 2HP

3- phase
115volts- NA
230 volts- NA
460/575 volts NA

DC
115volts- 1/2HP
230 volts- 1/2HP

Control circuit rating
A600


Schneider Electric Canada

Attachment(s)
9013 Troubleshooting 9013DB0701.pdf [100.93 KB]
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings