Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What is the coil tolerance for Tesys D-line contactors LC1D40 - LC1D115?
Issue:
What is the range of operation for contactor coils in LC1D40 - LC1D115?

Product Line:
IEC Contactors and Starters

Environment:
Tesys D Contactors

Resolution:
AC single frequency coils for LC1D40 to D115: (-15% +10%)
AC dual frequency coils for LC1D40 to D80: (-15% / +10%)
AC dual frequency coils for LC1D95 to D115: (-20% / +15%)
DC standard coils for LC1D or LP1D40 to D80: (-15% / + 10%)
DC standard coils for LC1D115 & D150: (-25% / +20%)
DC wide range coils for LC1D or LP1D40 to D80: (-25% / +20%)

Schneider Electric Canada
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
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Product Selectors
  • Software and Firmware
  • Product Substitution and Replacement
  • Blog
  • Events
  • Schneider Electric Community
  • Sustainability
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings