Product Line:
Tesys F line Contactors and Accessories
Resolution:
No, lugs must be ordered separately.
Please see the table below for selection:
* - 2 and 4 pole LC1F800 devices are not offered. For 2 pole LC1F6302 devices order two DZ2FL1 (L1 and T2) and two DZ2FL3 (L2 and T1). For 4 pole devices LC1F6304 order two DZ2FL1 (L1 and T4), four DZ2FL2 (L2T2L3T3), and two DZ2FL3 (L4 and T1).
We cannot use the next size up, or down, lugs for a contactor. Only use the appropriately listed lugs with the appropriately listed contactors.
Tesys F line Contactors and Accessories
Resolution:
No, lugs must be ordered separately.
Please see the table below for selection:
| Contactor Type LC1 | Lug Kit (contactor only) | Cable Size AWG range | |
| 3 pole (quantity 1 required) | 2- and 4- pole (quantities 4 or 8 required respectively) | ||
| F115 | DZ2FF6 | DZ2FF1 | 14 to 2/0 |
| F150, F185 | DZ2FG6 | DZ2FG1 | 6 to 3/0 |
| F225, F265, F330 | DZ2FH6 | DZ2FH1 | 6 to 300 MCM |
| F400 | DZ2FJ6 | DZ2FJ1 | 4 to 500 MCM |
| F500 | DZ2FK6 | DZ2FK1 | 2 x 2 to 600 MCM |
| F630, F800 | DZ2FL6 | DZ2FL* | 3 x 2 to 600 MCM |
| F780 | DZ2X6 | DZ2FX1 | 4 x 1/0 to 750 MCM |
* - 2 and 4 pole LC1F800 devices are not offered. For 2 pole LC1F6302 devices order two DZ2FL1 (L1 and T2) and two DZ2FL3 (L2 and T1). For 4 pole devices LC1F6304 order two DZ2FL1 (L1 and T4), four DZ2FL2 (L2T2L3T3), and two DZ2FL3 (L4 and T1).
We cannot use the next size up, or down, lugs for a contactor. Only use the appropriately listed lugs with the appropriately listed contactors.
Released for: Schneider Electric Canada