Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
Is Door in door construction or hinged trims available in a NEMA 12 panels?
Issue:
Door in door or hinged trims for NEMA 12 panels?

Product Line:
Panelboards.

Environment:
Products sold in North America

Resolution:
T
he door in door is only available for NQ panels, 225A max, NF panels is 250A max and both are only available in 56 inch box.
For 400A and higher, this is only available in I-Line construction.  HCM panels, 91 inches box only.  HCP panels 68 inches or 86 inches boxes only.

Refer to the details in Supplemental Digest 176, page 4-8, table 4.11.

Schneider Electric Canada
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings