What is the terminal lug data for ALL of the 100amp Series F, US and Canada, Heavy Duty Safety Switches (for example, CH223N, CH323NDS, H223DS, H223NRB, H323NRB, H363 and H363DS etc.)?
Issue:
Product features
Product Line:
HD Safety Switch
Environment:
Product features
Cause:
Clarification
Resolution:
The Series F, 100amp Heavy Duty Safety Switchese will accept as standard (1) #12-1/0 Al or (1) #14-1/0 Cu wire per phase and neutral. The Lug conductor(or wire) temperature rating is 60 or 75 degrees C
NOTES:
1) The only alternate lugs are compression lugs, BUT they do NOT change the wire size or quantity as mentioned above.
2) The H100XFA and H100XFA1212(which are now Obsolete and replaced with the Catalog numbers below), ONLY accepted 75 degree C copper wire and a #3 AWG copper wire was required for 100amp rating
3) The new Catalog numbers H100XBD and H100XBDAA, ONLY accept 75 degree C Copper Wire and use a #3 AWG Copper wire MAX. for 100amp rating.
Product features
Product Line:
HD Safety Switch
Environment:
Product features
Cause:
Clarification
Resolution:
The Series F, 100amp Heavy Duty Safety Switchese will accept as standard (1) #12-1/0 Al or (1) #14-1/0 Cu wire per phase and neutral. The Lug conductor(or wire) temperature rating is 60 or 75 degrees C
NOTES:
1) The only alternate lugs are compression lugs, BUT they do NOT change the wire size or quantity as mentioned above.
2) The H100XFA and H100XFA1212(which are now Obsolete and replaced with the Catalog numbers below), ONLY accepted 75 degree C copper wire and a #3 AWG copper wire was required for 100amp rating
3) The new Catalog numbers H100XBD and H100XBDAA, ONLY accept 75 degree C Copper Wire and use a #3 AWG Copper wire MAX. for 100amp rating.
Released for: Schneider Electric Canada


Need help?
Product Selector
Quickly and easily find the right products and accessories for your applications.
Get a Quote
Start your sales inquiry online and en expert will connect with you.
Where to buy?
Easily find the nearest Schneider Electric distributor in your location.
Help Center
Find support resources for all your needs, in one place.