Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
Is there a closing plate for the enclosure flange opening when removing the Class 9422 Type A__ operating handles?
Issue:
What is the closing plate part number used when 9422A handles are removed?

Product Line:
Operating Mechanisms and Disconnect Switches

Environment:
Class 9422 Disconnect Switches

Resolution:
Yes, plates listed below fit enclosure handle cutouts for Class 9422 Types A1, A2, A3, A4, A9, A10 and similar.
Gray painted steel closing plate part number 30572-162-51.
Chrome plated steel closing plate part number 30572-162-52.
Closing plate gasket part number 30572-163-01.

Schneider Electric Canada
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings