Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
Are the standard Heavy Duty safety switch lugs made of copper or aluminum?
Issue:
Product Features

Product Line:
Heavy duty safety switches

Resolution:
Standard lugs are aluminum, but they are listed for both copper and aluminum wire.
To obtain copper lugs (tin plated), order the field installed ONLY kits from below. Each kit includes all phase line and load lugs for a 3 pole switch.
NOTE: The CL0306F, CL10F and CL20F includes 6-lugs. The CL40F and CL60F includes 12-lugs.

Field Installed Copper Lug Kits:
30A - CL0306F accepts (1) #14-8 Cu solid or (1) #14-4 Cu stranded
60A - CL0306F accepts same as above
100A - CL10F accepts (1) #14-8 Cu solid or (1) #14 - 1/0 Cu stranded
200A - CL20F accepts (1) #6-250 Cu
400A - CL40F accepts (1) #1-600 Cu Plus (1) #6-250Cu
600A - CL60F accepts (1) #4-350 Cu.
NOT AVAILBLE FOR 800 and 1200Amp switches.

Schneider Electric Canada
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings