Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
Are optional lugs available for use on the QO or Homeline load center branch neutral bars or equipment ground bars?
Issue:
Selection

Product Line:
QO and HOM LC Accessory

Resolution:
Yes, the following optional lugs are available for field installation on the QO or Homeline load center branch neutral bars or equipment ground bars:
LK70AN - Wire range (1) #12 - #2 Al or #14 - #4 AWG Cu
LK100AN - Wire range (1) #6 - 2/0 AWG Al/Cu
LK125AN - Wire range (1) #14 - 2/0 AWG Al/Cu
LK150AN - Wire range (1) #2 - 3/0 AWG Al/Cu

For use in the QO and Homeline load centers Series S_ _ rated 150 - 225 A max.
LK225AN - Wire range (1) #4 to 300 kcmil Al/Cu

For use in the Homeline load centers, Series S04, rated 150 - 225 A max:
LK225ANHOM - Wire range (1) #4 to 300 kcmil Al/Cu

Schneider Electric Canada
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings