Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What is the part number for the rod for a 9037HG Float Switches?
Issue:
9037HG rod

Product Line:
Pressure, Vacuum and Float Switches

Environment:
9037 Type H Float Switches

Resolution:
The connector and rod assemblies:
90 degree offset 3 inch  - 6518604972
45 degree  - 6518604955
90 degree offset 4 1/4 inch= 2810-C3-G19 part number 6518604969
90 degree offset 5 inch = 2810-C3-G18 part number 6518604922
90 degree offset 7 inch= 2810-C3-G6 part number 6518604970


Schneider Electric Canada
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings