Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
Are 1000 V Compact NS or NSJ circuit breakers available?
Issue:
Are 1000 V Compact breakers available?

Product Line:
Circuit Breakers

Resolution:
1000 V Compact NS400N circuit breakers are not available in the US, but they are available in Canada and France (as of Feb. 2, 2018).
There are 3 catalog numbers. All are 3 pole, bus connected at each end, and are IEC-only.
Order by the 5 digit number.
  • 32672 = 150A = NJNFE1150E20
  • 32671 = 250A = NJNFE1250E20
  • 32670 = 400A = NJNFE1400E20
See the attached file for more information.

Schneider Electric Canada

Attachment(s)
ART80396 and ABTED397078 - Compact NS (150-400) - 1000V.pdf [118.45 KB]
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings