Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What is the Replacement Solid State Overload for an 8536SG NEMA Size 5 Starter?
Issue:
Identifying replacement overload for a NEMA size 5 starter

Product Line:
Contactors and Starters

Environment:
NEMA Class 8536 Type S

Resolution:
Overload relay without current transformer (does include wiring harness):
Note: Can be used only on starters with existing monolithic C/T.
Class 10 - 9065 SR5109 (45 -135 A); 9065 SR510 (90 - 270 A).
Class 20 - 9065 SR5209 (45 - 135 A); 9065 SR520 (90 - 270 A).
Class 10/20 - 9065 ST5209 (45 - 135 A); 9065 ST520 (90 - 270 A).

Overload relay assembly including current transformer (drop in replacement for non-CT driven overloads on size 5 only):
Class 10 - 9065 SS5109 (45 - 135 A); 9065 SS510 (90 - 270 A).
Class 20 - 9065 SS5209 (45 - 135 A); 9065 SS520 (90 - 270 A).
Class 10/20 - 9065 SF5209 (45 - 135 A); 9065 SF520 (90 - 270 A).

Schneider Electric Canada
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings