Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
Are optional lugs available for the EDB, EGB, and EJB circuit breakers?
Issue:
Does Schneider Electric offer optional lugs for EDB, EGB, and EJB circuit breakers?

Product Line:
EDB, EGB, EJB type circuit breakers

Resolution:
AL100FD can be factory installed using suffix LH for 15-30 A breakers and is standard on 35 - 125 A breakers. Wire range (1) #14–#2/0 AWG Al/Cu
AL30FD is standard on 15-30 A EDB breakers. Wire range:  (1) #14–#6 AWG Al/Cu
CU100FD is still a field installable option for 15-125 A breakers. Wire range (1) #14–#1/0 AWG Cu
VC100FD is an optional aluminum compression lug for all 15-125 A breakers. Wire range #8–#1/0 AWG Al/Cu
CVC100FD is an optional copper compression lug for all 15-125 A breakers. Wire range #6-#1/0 Cu

Schneider Electric Canada
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings