Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What size power fuse clips are used on a size 2 starter unit at 480V?
Issue:
Fuse clip size information on Size 2 Starter

Product Line:
NEMA Contactors and Starters

Environment:
NEMA Type S

Resolution:
60A fuse clips.
Class R fuse clips require qty. (3) 153034 and qty. (1) 80409-423-50.
Class H fuse clips require qty. (3) 153034 and qty. (1) 40512-411-50
Class J fuse clips require qty. (3) 153034 and qty. (1) 40512-411-50

Schneider Electric Canada
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings