Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What enclosure size are recommended for the Powerpact L frame breakers?
Issue:
Recommended minimum dimensions for L frame enclosure

Product Line:
Circuit Breakers

Resolution:
LD, LG, LJ, and LL breakers
(h x w x d)
35.48 x 12.00 x 4.45 in.
(901 x 305 x 113 mm)

For LR breakers:
(h x w x d)
40.5 x 13.75 x 4.33 in.
(1030 x 350 x 110 mm)

Schneider Electric Canada
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings