Issue:
Product Availability
Product Line:
Circuit Breaker Enclosure
Environment:
Enclosures
Cause:
Application
Resolution:
Yes, the enclosures for the new PowerPact L Frame Circuit Breakers or Motor Protector Circuit Breakers are part numbers L600AWK , L600AWKVW (this enclosure has a viewing window for trip unit viewing) and L600AWKMC(this enclosure is for the molded case switches ONLY). The enclosures are listed and labeled as Rainproof and Dusttight and suitable for NEMA Type 1, 3, 3R, 5 or 12 installations. When used in an outdoor, rainproof application, remove the drain screw in the bottom endwall and discard.
NOTES:
1) If using a third-party manufacturer for enclosure, minimum dimensions for LD, LG, LJ, and LL breakers are 35.48 x 12.00 x 4.45 in., or (901 x 305 x 113 mm).
2) If using a third-party manufacturer for enclosure, minimum dimensions for LR breakers are 40.5 x 13.75 x 4.33 in., or (1030 x 350 x 110 mm).
Product Availability
Product Line:
Circuit Breaker Enclosure
Environment:
Enclosures
Cause:
Application
Resolution:
Yes, the enclosures for the new PowerPact L Frame Circuit Breakers or Motor Protector Circuit Breakers are part numbers L600AWK , L600AWKVW (this enclosure has a viewing window for trip unit viewing) and L600AWKMC(this enclosure is for the molded case switches ONLY). The enclosures are listed and labeled as Rainproof and Dusttight and suitable for NEMA Type 1, 3, 3R, 5 or 12 installations. When used in an outdoor, rainproof application, remove the drain screw in the bottom endwall and discard.
NOTES:
1) If using a third-party manufacturer for enclosure, minimum dimensions for LD, LG, LJ, and LL breakers are 35.48 x 12.00 x 4.45 in., or (901 x 305 x 113 mm).
2) If using a third-party manufacturer for enclosure, minimum dimensions for LR breakers are 40.5 x 13.75 x 4.33 in., or (1030 x 350 x 110 mm).
Released for: Schneider Electric Canada