Issue:
8910 or 8911 definite purpose contactors or starters coil replacement
Product Line:
Definite purpose contactors and starters
Environment:
8910DPA** contactors
8911DPS** starters
Resolution:
On both 8910DPA contactors and 8911DPS starters the series B devices all had replacement coils, below 50 amps the line has now moved to series C and the coils are not replaceable. As such the replacement coils have gone obsolete with no equal replacement. If you have a device with no replacement coil (or an obsolete replacement coil), then replace the complete product.
For devices 50 amps and above see below:
To complete the part number fill in the *** with a voltage code from the table below:
8910 or 8911 definite purpose contactors or starters coil replacement
Product Line:
Definite purpose contactors and starters
Environment:
8910DPA** contactors
8911DPS** starters
Resolution:
On both 8910DPA contactors and 8911DPS starters the series B devices all had replacement coils, below 50 amps the line has now moved to series C and the coils are not replaceable. As such the replacement coils have gone obsolete with no equal replacement. If you have a device with no replacement coil (or an obsolete replacement coil), then replace the complete product.
For devices 50 amps and above see below:
| Full Load Amperage | Poles | Class 9998 type | Volt A | |
| Inrush | Sealed | |||
| 50-60 | 2 & 3 | DA2*** | 109 | 10 |
| 70-90 | 2 &3 | DA3*** | 214 | 19 |
To complete the part number fill in the *** with a voltage code from the table below:
| Coil Voltage | Voltage code |
| 120VAC | V02 |
| 277VAC | V04 |
| 480VAC | V06 |
| 600VAC | V07 |
| 208-240VAC | V09 |
| 24VAC | V14 |