Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What are handle extensions for H, J, and L frame breakers?
Product Line:
Circuit Breakers

Resolution:
32595 is for L frame and is a T-handle extension that fits over the existing handle

S432553 is for L frame and is a fixed type handle extension to replace existing handle. It mounts to the handle stub. The stub underneath is .5 inches long, the extension is 1.75 inches long, so the extension adds a total of 1.25 inches.

S29313 is for H and J frame and is a fixed type handle extension to replace existing handle. It mounts to the handle stub.

Please view the catalog page attached for more information.

Schneider Electric Canada

Attachment(s)
Pages from Powerpact H J L Class 611 0611CT1001 1-2014.pdf [72.07 KB]
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings