Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
Is there a 1000 V DC molded case circuit breaker available?
Issue:
1000 Vdc Breaker

Product Line:
Circuit Breakers

Resolution:
No. PowerPact T- and U-frame DC PV (photovoltaic) molded case circuit breakers with operational voltage up to 1000 Vdc are obsolete without replacement.

Schneider Electric Canada
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings