Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What are the dimensions of the 9991SEA11 NEMA 12/3R enclosure?
Issue:
What are the  dimensions of the 9991SEA11 enclosure.

Product Line:
9991 NEMA 12/3R Enclosures

Environment:
Nema contactor/starter enclosures

Cause:
Product Features

Resolution:
For use with Class 8903, and 8502:

Width = 18.15"/461mm
Height = 9.24"/235mm
Depth = 31.50"/800mm

For use with Class 8536:

Width = 18.15"/461mm
Height = 9.58"/243mm
Depth = 31.50"/800mm

Schneider Electric Canada
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings