Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What are the part numbers for the PM8000 accessories and parts?
Product Line
PM8000 meter series

Environment
Part number, commercial reference

- METSEPMRS4854W instruction manual: HERE
- METSEPMFIBER instruction manual: HERE

Resolution
Commercial references
EssentialStandardAdvancedDescription
METSEPM8140METSEPM8240METSEPM834096 x 96 panel mount meter, AC/DC power
METSEPM8110METSEPM8210METSEPM831096 x 96 panel mount meter, LV DC power
METSEPM8143METSEPM8243METSEPM8343DIN rail mount meter, AC/DC power
METSEPM8113METSEPM8213METSEPM8313DIN rail mount meter, LV DC power
METSEPM8144METSEPM8244METSEPM8344DIN rail mount meter with remote display, AC/DC power
METSEPM8114METSEPM8214METSEPM8314DIN rail mount meter with remote display, LV DC power
METSEPM81401METSEPM82401METSEPM83401MID approved panel mount meter (+4)
-METSEPM82403-RMICAN approved panel mount meter (+5)
METSEPM81404METSEPM82404METSEPM83404RMICAN approved panel mount meter (+5)
AccessoriesDescription
METSEPM89RD96Remote display, 3-meter cable, mounting hardware for 30 mm hole (nut & centering pin), mounting hardware for DIN96 cutout (92 x 92 mm) adapter plate. Compatible with ION7400 and ION9000.
METSEPM89M2600Digital I/O module (6 digital inputs & 2 relay outputs) compatible with ION7400 and ION9000 series meter
METSEPM89M0024Analog I/O module (4 analog inputs & 2 analog outputs) compatible with ION7400 and ION9000 series meter
METSECAB10Display Cable, 10 m.
METSEPM8HWKReplacement hardware kit (connectors, screws, retainer clips, mounting template) compatible with ION7400 series meter
METSEPMRS4854W4-Wire RS 485 option module compatible with ION7400 and ION9000 series meter
METSETPMAKAdapter for mounting meter and RMD back-to-back & ANSI 4", 0.3-meter (1ft.) Ethernet Cable
METSEPMFIBERFiber-Ethernet option module compatible withION7400 and ION9000 series meter
METSEPM8000SKSealing kit.
(+4) For UK + EU only.
(+5) For Canada only.

Schneider Electric Canada
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings