Issue
A user wants to know iEM3000 series meter part numbers breakdown and what options are available to order with it
Product Line
iEM3000 series meter
A9MEM3---
Environment
Part number breakdown
Cause
What means each character that form the iEM3000 series meter?
Resolution
See table below
| iEM3000 (part# starts with A9MEM3) | Order code | Description |
| Current Input & Accuracy | 1 | 63A Direct with Class 1 Accuracy. |
| 2 | 1A or 5A CT with Class 0.5S Accuracy. | |
| 3 | 125A Direct with Class 1 Accuracy. | |
| 4 | 0.333V or 1.0V LVCT with Class 0.5S Accuracy. | |
| 5 | Rogowski coil (Rope CT) with Class 0.5S Accuracy. | |
| Feature Set & Communications | 00 | Display Values Only. |
| 10 | Pulse out, MID Compliant, one (1) DO. | |
| 35 | M-Bus, MID Compliant, 4-quadrant energy, one (1) DI, one (1) DO. | |
| 50 | Modbus. | |
| 55 | Modbus, MID Compliant, 4-quadrant energy, one (1) DI, one (1) DO | |
| 65 | BACnet, MID Compliant, 4-quadrant energy, one (1) DI, one (1) DO. | |
| 75 | LON, MID Compliant, 4-quadrant energy, one (1) DI, one (1) DO. |
For example, if you want iEM3000 meter with the following options
1) 1A or 5A CT with Class 0.5S Accuracy.
2) Modbus, MID Compliant, 4-quadrant energy, one (1) DI, one (1) DO
Then the full catalog part number would be A9MEM3255
Released for: Schneider Electric Canada