What is the part number for the contactor portion for part number 8502SEG2V02S, open style?
Issue:
Contactor only replacement for 8502SEG2V02S
Product Line:
NEMA Contactors and Starters
Environment:
NEMA Type S Contactors and Starters
Cause:
Replacement contactor only
Resolution:
8502SEO2V02S is the open style NEMA Contactor with a 120V coil.
In this part number 8502 indicates that this is a NEMA style contactor (8536 would indicate that the part is a starter)
The O or G spot in the part number indicates the enclosure type, O for open, or G for NEMA 1 enclosure.
Contactor only replacement for 8502SEG2V02S
Product Line:
NEMA Contactors and Starters
Environment:
NEMA Type S Contactors and Starters
Cause:
Replacement contactor only
Resolution:
8502SEO2V02S is the open style NEMA Contactor with a 120V coil.
In this part number 8502 indicates that this is a NEMA style contactor (8536 would indicate that the part is a starter)
The O or G spot in the part number indicates the enclosure type, O for open, or G for NEMA 1 enclosure.
Released for: Schneider Electric Canada
Need help?
Product Selector
Quickly and easily find the right products and accessories for your applications.
Get a Quote
Start your sales inquiry online and en expert will connect with you.
Where to buy?
Easily find the nearest Schneider Electric distributor in your location.
Help Center
Find support resources for all your needs, in one place.