Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What do suffixes EK, EL, EG, and EH indicate on a Powerpact H, J, or L frame breaker?
Issue:
How can I get a factory installed BSCM with NSX cord?

Product Line:
Circuit Breakers

Resolution:
Suffix EG: Breaker has a factory installed BSCM (breaker status and control module) with a 1.3 m (4.27 ft) NSX cord.
For use when the voltage is 480 Vac and lower.

Suffix EH: Breaker has a factory installed BSCM (breaker status and control module) with a 3 m (9.84 ft) NSX cord.
For use when the voltage is 480 Vac and lower.

Suffix EK: Breaker has a factory installed BSCM (breaker status and control module), with a 1.3 m (4.27 ft) NSX cord.
For use when the voltage exceeds 480 Vac.

Suffix EL: Breaker has a factory installed BSCM (breaker status and control module), with a 3 m (9.84 ft) NSX cord.
For use when the voltage exceeds 480 Vac.

Schneider Electric Canada
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings