Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What are the Ambient Temperature Rating on the Zelio RXM, RPM, RUM, RPF, and RSB Relays
Issue:
Need to know the temperature rating on the Zelio relays.

Product Line:
General Purpose Relays

Environment:
Zelio Relays

Resolution:
The ambient temperature are as follows.

RXM Miniature Relays
Ambient air temperature around the device:
Storage: -40–185 °F (-40–85 °C)
Operation: -40–131 °F (-40–55 °C)

RPM Miniature Power Relays
Ambient air temperature around the device:
Storage: -40–185 °F (-40–85 °C)
Operation: -40–131 °F (-40–55 °C)

RUM Universal Relays
Ambient air temperature around the device:
Storage: -40–185 °F (-40–85 °C)
Operation: -40–131 °F (-40–55 °C)

RPF Power Relays
Ambient air temperature around the device:
Storage: -40–185 °F (-40–85 °C)
Operation: -40–131 °F (-40–55 °C)

RSB Interface Relays
Ambient air temperature around the device:
Storage: -40–185 °F (-40–85 °C)
Operation: Vdc: -40–185 °F (-40–85 °C); Vac: -40–158 °F (-40–70 °C)

Schneider Electric Canada
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings