Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What are the coil voltage operating limits on the 8501K relays?
Issue:
Minimum and maximum voltages that can be applied on the AC and DC coils for the 8501 Type K relays.

Product Line:
General Purpose Relays

Environment:
Class 8501 Type K relays

Resolution:
Below are the operating limits. Also, attached is the page from the catalog that lists the information.

DC Voltage:
12V - 9.6 to 13.2 VDC
24V - 19.2 to 26.4 VDC
48V - 38.4 to 52.8 VDC
110V - 88 to 121 VDC


AC Voltage:
24V - 19.2 to 26.4 VAC
120V -  96 to 132 VAC
240V - 192 to 264 VAC

Schneider Electric Canada

Attachment(s)
8501K coil voltages.pdf [175.39 KB]
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
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Product Selectors
  • Software and Firmware
  • Product Substitution and Replacement
  • Blog
  • Events
  • Schneider Electric Community
  • Sustainability
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings