Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
Where Can I Get The Instruction Bulletin for the NEMA Size 6 8502/8536 Type SH Contactors and Starters?
Issue:
Instruction bulletin to get the component part numbers for the 8502SH* and 8536SH* devices

Product Line:
NEMA Contactors and Starters

Environment:
Class 8502/8536 Contactors and Starters

Resolution:
The attached files are for SERIES A and B Starters Class 8502/8536, using the melting alloy or solid starter overload relay.

File name 30072-013-60, 3-pole 8536 with solid state overload relay and 2 &3 pole 8502 Series B
File name 30072-013-12b, 2 & 3 poles using the melting alloy overload relay, Series B

Schneider Electric Canada

Attachment(s)
30072-013-12b.pdf [826.31 KB]
30072-013-60.pdf [348.04 KB]
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings