Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
Is the GS2AESB Bracket Necessary for Installation with the GS2AE2, GS2AE21, GS2AE23 Shafts?
Issue:
Installation assistance with GS2 fusible disconnects

Product Line:
GS2 Fusible Disconnects

Environment:
Operating Mechanisms and Disconnect Switches

Resolution:
GS2AE2 (320 mm) and GS2AE21 (400 mm) shafts do not require the GS2AESB bracket. The GS2AE23 (500 mm) shaft requires the use of the GS2AESB bracket. See attached instruction sheet.

Schneider Electric Canada

Attachment(s)
30072-454-24_03.pdf [508.59 KB]
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings