Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What power supplies can be used with the M580?
AC Supplies (100...240VAC)
BMXCPS2000 - Standard AC
BMXCPS3500(H) - High Power AC
BMXCPS4002(H)(S) - Redundant AC

DC supplies
BMXCPS2010 - Standard DC (24VDC)
BMXCPS3020(H) - High Power DC (24...48VDC)
BMXCPS3540T - High Power DC (125VDC High Temp)
BMXCPS3522(H)(S) - Redundant 125VDC
BMXCPS4022(H)(S) - Redundant DC (24..48VDC)

*** (H) add an H to the end of part number to order the 'Hardened' version.
*** (S) add an S to the end of part number to order the 'Safety' version.

Schneider Electric Canada
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings