Does Schneider Offer a Complete Potentiometer on the XB4/XB5 Series?
Issue:
Identify the part numbers for the 22 mm Complete potentiometers
Product Line:
XB4/XB5 22 mm Potentiometers
Environment:
Push Buttons and Operator Interface
Resolution:
See table below.
Identify the part numbers for the 22 mm Complete potentiometers
Product Line:
XB4/XB5 22 mm Potentiometers
Environment:
Push Buttons and Operator Interface
Resolution:
See table below.
| Complete Potentiometer | Resistance |
| XB4BD912R1K | 1 kΩ |
| XB4BD912R4K7 | 4.7 kΩ |
| XB4BD912R10K | 10 kΩ |
| XB4BD912R47K | 47 kΩ |
| XB4BD912R100K | 100 kΩ |
| XB4BD912R470K | 470 kΩ |
| XB5AD912R1K | 1 kΩ |
| XB5AD912R4K7 | 4.7 kΩ |
| XB5AD912R10K | 10 kΩ |
| XB5AD912R47K | 47 kΩ |
| XB5AD912R100K | 100 kΩ |
| XB5AD912R470K | 470 kΩ |
Released for: Schneider Electric Canada






Need help?
Product Selector
Quickly and easily find the right products and accessories for your applications.
Get a Quote
Start your sales inquiry online and en expert will connect with you.
Where to buy?
Easily find the nearest Schneider Electric distributor in your location.
Help Center
Find support resources for all your needs, in one place.