RealFLO and ClearSCADA Cross-Compatibility
The following table shows the compatibility between RealFLO flow computer versions and ClearSCADA versions.
| ClearSCADA Version | Build Number | RealFLO Version Number | ||||||
| <5.20 | <6.00 | >=6.00 | >=6.70 | >=6.71 | >=6.73 | >=6.79 | ||
| 2013 R2 | 74.5094 | |||||||
| 2013 R2.1 | 74.5192 | |||||||
| 2013 R2.2 | 74.5700 | |||||||
| 2014 R1 | 75.5210 | Non 16-bit only | Non 16-bit only | |||||
| 2014 R1.1 | 75.5387 | |||||||
| 2015 R1 | 76.5648 | |||||||
| 2015 R2 | 77.5882 | |||||||
| 2017 R1 | 78.6284 | |||||||
| 2017 R2 | 79.6697 | |||||||
| 2017 R3 | 80.6914 | |||||||
| ClearSCADA Version | Build Number | RealFLO Version Number | ||||||
| >=6.80 | >=6.81 | >=6.90 | >=6.91 | >=6.93 | >=6.95 | >=6.96 | ||
| 2013 R2 | 74.5094 | |||||||
| 2013 R2.1 | 74.5192 | |||||||
| 2013 R2.2 | 74.5700 | |||||||
| 2014 R1 | 75.5210 | |||||||
| 2014 R1.1 | 75.5387 | Non 16-bit only | Non 16-bit only | Non 16-bit only | ||||
| 2015 R1 | 76.5648 | Non 16-bit only | Non 16-bit only | Non 16-bit only | Non 16-bit only | |||
| 2015 R2 | 77.5882 | |||||||
| 2017 R1 | 78.6284 | |||||||
| 2017 R2 | 79.6697 | |||||||
| 2017 R3 | 80.6914 | |||||||
| ClearSCADA Version | Build Number | >6.70 (Note 1) | >6.82 (Note 2) | >6.70 (Note 3) |
| 2013 R2 | 74.5094 | |||
| 2013 R2.1 | 74.5192 | |||
| 2013 R2.2 | 74.5700 | |||
| 2014 R1 | 75.5210 | |||
| 2014 R1.1 | 75.5387 | Hotfix 75.5568.1 | Non 16-bit only | |
| 2015 R1 | 76.5648 | Non 16-bit only | Hotfix 76.5745.1 | Non 16-bit only |
| 2015 R2 | 77.5882 | Hotfix 77.6807 | ||
| 2017 R1 | 78.6284 | |||
| 2017 R2 | 79.6697 | |||
| 2017 R3 | 80.6914 |
Key
| ClearSCADA Version does not work with the version of RealFLO | |
| ClearSCADA Version does not work with the version of RealFLO – Hotfix is available | |
| ClearSCADA works with this version | |
| ClearSCADA works with this version but not all RealFLO features can be configured |
| Note 1 | The following 16-bit controllers have had their features frozen to flow computer version 6.70 features: Micro16, SCADAPack, SCADAPack Light, SCADAPack Plus, SCADAPack LP and SCADAPack 100 |
| Note 2 | The following 32-bit controllers have had their features frozen to flow computer version 6.82 features: SCADAPack32 and SCADAPack32P |
| Note 3 | For ClearSCADA 2014 R1.1, ClearSCADA 2015 R1 and ClearSCADA 2015 R2, support for flow computers newer than version 6.70 is not supported in 16-bit controllers. ClearSCADA 2015 R2 version 77.6807 will work with flow computers newer than version 6.70 (in 16-bit controllers) but the features will be frozen to flow computer version 6.70 |
Released for: Schneider Electric Canada


Need help?
Product Selector
Quickly and easily find the right products and accessories for your applications.
Get a Quote
Start your sales inquiry online and en expert will connect with you.
Where to buy?
Easily find the nearest Schneider Electric distributor in your location.
Help Center
Find support resources for all your needs, in one place.