How can we help you today?

What are the mounting socket part numbers for the 9050JCK timers?

Issue:
Identify the part number for a mounting socket for the 9050JCK timers

Product Line:
9050 JCK Timers

Environment:
Relays and Timers

Resolution:
See below table:

Sockets

Contact Terminal ArrangementConnectionFor Use with RelaysSold in Lots ofCatalog Number[7]

Mixed[8]

Screw Connector

JCK11–19
JCK31–39
JCK51–59
JCK60
JCK1 F
JCK3 F
JCK5 F

1

8501NR51

10

8501NR51B

JCK21–29
JCK41–49
JCK70
JCK2F
JCK4F

1

8501NR61

10

8501NR61B

Separate[9]

Screw Connector

JCK11–19
JCK31–39
JCK51–59
JCK60
JCK1 F
JCK3 F
JCK5 F

1

8501NR52

10

8501NR52B

JCK21–29
JCK41–49
JCK70
JCK2F
JCK4F

1

8501NR62

10

8501NR62B

Mixed - The inputs and outputs are mixed on both sides.

Separate - The inputs and outputs are on separate sides.

These sockets can be mounted on 35mm DIN rail or can be mounted directly to a panel.

Schneider Electric Canada
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
  • Product Selectors