Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What is the maximum number of contact blocks can be mounted on a 9001K push button or selector switch ?
Issue:
Maximum number of contact blocks can be mounted on a 9001K push button or selector switch

Product Line:
Harmony 9001K

Environment:
30 mm plastic pushbuttons

Resolution:
6 blocks for standard momentary push buttons and 4 blocks for maintained selector switches and 2 blocks for spring return selector switches

Schneider Electric Canada
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings