Replacement control coil for LC1D09**/D12**/D18**/D2500
Issue:
Coil for Old Tesys D LC1D09**/D12**/D18**/D2500 contactor
Product Line:
D-line Contactors
Environment:
AC COILS FOR CONTACTORS LC1D09/D12/D18/D2500
Resolution:
Average coil consumption:
60 VA inrush 7 VA sealed for 50 hertz
70 VA inrush 7.5 VA sealed for 60 hertz
70 VA inrush 8 VA sealed for 50/60 hertz
Note: Contactors LC1D09**/D12**/D18**/D2500 are already obsolete. Please check part# of the coil as most of them are obsolete as well. If the coil is obsolete, replace the whole assembly.
Coil for Old Tesys D LC1D09**/D12**/D18**/D2500 contactor
Product Line:
D-line Contactors
Environment:
AC COILS FOR CONTACTORS LC1D09/D12/D18/D2500
Resolution:
Average coil consumption:
60 VA inrush 7 VA sealed for 50 hertz
70 VA inrush 7.5 VA sealed for 60 hertz
70 VA inrush 8 VA sealed for 50/60 hertz
Note: Contactors LC1D09**/D12**/D18**/D2500 are already obsolete. Please check part# of the coil as most of them are obsolete as well. If the coil is obsolete, replace the whole assembly.
| Coil (V) | 50 Hz | 60 Hz | 50/60 Hz |
| 21 | LX1D2Z5 | LX1D2Z6 | LX1D2Z7 |
| 24 | LX1D2B5 | LX1D2B6 | LX1D2B7 |
| 32 | LX1D2C5 | ||
| 42 | LX1D2D5 | LX1D2D7 | |
| 48 | LX1D2E5 | LX1D2E6 | LX1D2E7 |
| 110 | LX1D2F5 | LX1D2F6 | LX1D2F7 |
| 115 | LX1D2FE7 | ||
| 120 | LX1D2G6 | LX1D2G7 | |
| 127 | LX1D2G5 | ||
| 208 | LX1D2L6 | ||
| 220 | LX1D2M6 | ||
| 220/230 | LX1D2M5 | LX1D2M7 | |
| 230 | LX1D2P5 | LX1D2P7 | |
| 230/240 | LX1D2U7 | ||
| 240 | LX1D2U5 | LX1D2U6 | |
| 256 | LX1D2W5 | ||
| 277 | LX1D2W6 | ||
| 380 | LX1D2Q6 | ||
| 380/400 | LX1D2Q5 | LX1D2Q7 | |
| 400 | LX1D2V5 | LX1D2V7 | |
| 415 | LX1D2N5 | LX1D2N6 | LX1D2N7 |
| 440 | LX1D2R5 | LX1D2R6 | LX1D2R7 |
| 480 | LX1D2T6 | ||
| 500 | LX1D2S5 | ||
| 575 | LX1D2S6 | ||
| 600 | LX1D2X6 | ||
| 660 | LX1D2Y5 |
Released for: Schneider Electric Canada


Need help?
Product Selector
Quickly and easily find the right products and accessories for your applications.
Get a Quote
Start your sales inquiry online and en expert will connect with you.
Where to buy?
Easily find the nearest Schneider Electric distributor in your location.
Help Center
Find support resources for all your needs, in one place.