What class of fuse do ALL 200 A heavy duty safety switches accept?
Issue:
Product Design Features
Product line:
Heavy Duty Safety Switches
Resolution:
These switches all accept class H or K fuses as standard. These are for use on systems with up to 10 kA available fault current. Alternative options include class R fuses (field install class R fuse kit HRK1020) and class J fuses (field relocate the fuse base assembly to alternate position marked in the enclosure). These are for use on systems with up to 200 kA available fault current.
NOTE: DO NOT USE RENEWABLE LINK FUSES IN SQUARE D SAFETY SWITCHES. The use of renewable link fuses may adversely affect user safety, impair reliability, and will void the warranty.
Released for: Schneider Electric Canada




Need help?
Product Selector
Quickly and easily find the right products and accessories for your applications.
Get a Quote
Start your sales inquiry online and en expert will connect with you.
Where to buy?
Easily find the nearest Schneider Electric distributor in your location.
Help Center
Find support resources for all your needs, in one place.