How can we help you today?

What class of fuse do ALL the 100 A heavy duty safety switches accept?

Issue:
Product design features

Product Line:
Heavy Duty Safety Switches

Resolution:
All the 100 A heavy duty safety switches accept class H or K fuses as standard. Options include class R fuses (field install class R fuse kit) and class J fuses (field relocate the fuse base assembly to alternate position marked in the enclosure). With class H or K fuses installed, the switches are UL/CSA listed for use on systems with up to 10 kA available fault current. With class R or J fuses installed, the switches are UL/CSA listed for use on systems with up to 200 kA available fault current.

NOTE: DO NOT USE RENEWABLE LINK FUSES IN SQUARE D SAFETY SWITCHES. The use of renewable link fuses may adversely affect user safety, impair reliability and will void the warranty.

Schneider Electric Canada
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
Start your sales inquiry online and en expert will connect with you.

Where to buy?

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Help Center

Help Center

Find support resources for all your needs, in one place.

  • Help and Contact Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Product Selectors
  • Software and Firmware
  • Product Substitution and Replacement
  • Blog
  • Events
  • Schneider Electric Community
  • Sustainability
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings