Issue:
9050JCK voltage ratings
Product Line:
Timers
Enviroment:
Class 9050 Type JCK Timers
Resolution:
The 9050 JCK 11 through 59 and the JCK1F through 5F are available with supply voltages of 12 volts AC/DC, 24 volts AC/DC, 48 volts AC/DC, and 120 volts AC/DC.
The 9050 JCK 60 and 70 devices are only rated for AC use and are available with supply voltages of 24VAC or DC, 120 volts 50/60 hz, and 240 volts 50/60 hz.
9050JCK voltage ratings
Product Line:
Timers
Enviroment:
Class 9050 Type JCK Timers
Resolution:
The 9050 JCK 11 through 59 and the JCK1F through 5F are available with supply voltages of 12 volts AC/DC, 24 volts AC/DC, 48 volts AC/DC, and 120 volts AC/DC.
The 9050 JCK 60 and 70 devices are only rated for AC use and are available with supply voltages of 24VAC or DC, 120 volts 50/60 hz, and 240 volts 50/60 hz.
Released for:Schneider Electric Canada