How can we help you today?

ASCO surge suppressor 733389, 733389-001, 458120SGS, 458120YGS, 370120SP12AWRCA0, 370120YP12AWRCA0 SPD for Verizon

Product Line:  ASCO Power by Schneider Electric.  The ASCO SPD we offer to Verizon
ASCO Pulsar 458 Series  Made for Verizon

Product Line:
ASCO Surge Protection Device (SPD's) 458 SPD for Verizon
ASCO Pulsar 458 Series  Made for Verizon
Old Part#              UL Model Number              Catalog Number
733389                  458120SGS                         370120SP12AWRCA0  Split Phase
733389-001          458120YGS                          370120YP12AWRCA0  3 Phase

**This product line was discontinued on 12/31/2025.  Recommend replacing with HWB11 (120/240 1P 3W + G) or HWB21 (208Y/120V 3P 4W + G)**

Environment:   Verizon Surge Protection Device
UL 1449 4th Edition Recognized (not UL listed).  This is not a UL Type 1 or UL Type 2 Device, not UL Listed.
Is a Type 4 device, UL Recognized Component Assembly to be installed in a Type 1 location.

Product Dimensions 8.78 x 4.60 x 2.50 (Inches) 120 x 225 x 65 (mm)
See attached Data Sheets and Drawings for reference:

Schneider Electric Canada

Attachment(s)
DD-82191 Split Phase.pdf [75.86 KB]
DD-82214 3-Phase Wye.pdf [78.34 KB]
458120SGS.pdf [200.41 KB]
458120YGS.pdf [122.53 KB]
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
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Product Selectors
  • Software and Firmware
  • Product Substitution and Replacement
  • Blog
  • Events
  • Schneider Electric Community
  • Sustainability
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings