How can we help you today?

Are the LC1G Tesys Giga contactor line rated to break DC voltages?

Issue:

Can the LC1G500 contactor break 500A @ 460v DC?

Product Line:

Contactor and Starters

Environment:

Tesys Giga LC1G contactors

Resolution:

TeSys Control-Giga contactors are high power contactors (up to 800 A AC-3 or 1050 A AC-1) for AC/DC motor applications and AC/DC load applications. They can be used up to 1000 Vac power voltage and up to 460 Vdc power voltage.

No, LC1G500 (3 pole) version is not rated to break 500A @ 460v DC. However The LC1G5004 (4 pole) can only break 460A. Next is LC1G6304 (4 pole) can break up to 730A.

See link for Reference page A5/64-65 lower table https://download.schneider-electric.com/files?p_enDocType=Catalog&p_File_Name=MKTED210011EN.pdf&p_Doc_Ref=MKTED210011EN

Schneider Electric Canada

Explore more
Product:
Users group

Discuss this topic with experts

Visit our community and get advice from experts and peers on this topic and more
Explore more
Product: