What are the Field and Factory Installed Undervoltage Trip Accessories for Powerpact H, J, and L-Frame Circuit Breakers?
Issue: Identifying the field and factory installed undervoltage trip accessories for PowerPacT H, J and L-frame molded case circuit breakers
Product Line: Powerpact H, J, and L-Frame Molded Case Circuit Breakers
Resolution:
For factory installed undervoltage trip accessory, just add any of the suffix below (depending on voltage requirement) to the standard catalog number of H, J and L-frame MCCB.
Product Line: Powerpact H, J, and L-Frame Molded Case Circuit Breakers
Resolution:
For factory installed undervoltage trip accessory, just add any of the suffix below (depending on voltage requirement) to the standard catalog number of H, J and L-frame MCCB.
| Volts AC | ||
| Rated Voltage | Factory Installed Suffix | Field Installable Accessory |
| 24 | UK | P29404 |
| 48 | UL | P29405 |
| 110–130 | UA | P29406 |
| 220–240 | UC | - |
| 208–277 | UD | P29407 |
| 380–415 | UF | - |
| 380–480 | UH | P29408 |
| 525–600 | UJ | P29409 |
| Volts DC | ||
| Rated Voltage | Factory Installed Suffix | Field Installable Accessory |
| 12 | UN | P29402 |
| 24 | UO | P29410 |
| 30 | UU | P29411 |
| 48 | UP | P29412 |
| 60 | UV | P29403 |
| 125 | UR | P29413 |
| 250 | US | P29414 |