LTMR logic output contact ratings
Issue:
What are the contact ratings for the Logic outputs of the LTMR units?
Product Line:
TeSys T LTMR Motor Management Controller
Environment:
NEMA and IEC Starters protection components
Cause:
Need the ratings of the output contacts of LTMR units
Resolution:
The LTMR controller logic output characteristics are:
• Rated insulation voltage: 300 V
• AC rated thermal load: 250 Vac / 5 A
• DC rated thermal load: 30 Vdc / 5 A
• AC 15 rating: 480 VA, 500,000 operations, Ie max = 2 A
• DC 13 rating: 30 W, 500,000 operations, Ie max = 1.25 A