How can we help you today?

Maximum distance for input logic connections on TeSys T LTMR devices

Issue:
What is the maximum distance for input logic connections on TeSys T LTMR devices

Product Line:
TeSys T LTMR Motor Management Controller


Environment:
NEMA and IEC Starters protection components


Cause:
Long wire distances can create EMC disturbance effects on the LTMR controller.


Resolution:
The maximum distance allowed without interposing relay is addressed below:

Wire Size

1 mm2 (AWG 18)

1.5 mm2 (AWG 16)2 mm2 (AWG 14)2.5 mm2 (AWG 14)
Maximum distance for wires 210 m (689 ft)182 m (597 ft)163 m (535 ft)149 m (489 ft)

However, due to variability of installations it is highly recommended to use interposing relays for control cable lengths longer than 100 m (328 ft).

Schneider Electric Canada
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
Start your sales inquiry online and en expert will connect with you.

Where to buy?

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Help Center

Help Center

Find support resources for all your needs, in one place.

  • Help and Contact Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Product Selectors
  • Software and Firmware
  • Product Substitution and Replacement
  • Blog
  • Events
  • Schneider Electric Community
  • Sustainability
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings