How can we help you today?

Replacement Coils for LC1D115 and LC1D150

Issue:
The coils for the LC1D115 and LC1D150 contactors occasionally require replacement or swapping

Product Line:
TeSys™ Deca Contactors

Environment:
Contactors and Starters-IEC

Resolution:

AC CoilsDC Coils
Control
circuit
voltage
Uc (Vac)
Average
resistance
at 20 °C
±10 % (Ω)
Inductance
of closed
circuit (H)
ReferenceControl
circuit
voltage
Uc (Vdc)
Average
resistance
at 20 °C
±10 % (Ω)
Inductance
of closed
circuit (H)
Reference
241473.03LX1D8B7241473.03LX4D8BD
323018.28LX1D8C760167338.44LX4D8ND
48106124.19LX1D8E72209895210.72LX4D8MD
1104377109.69LX1D8F725018022345.4LX4D8UD
1154377109.69LX1D8FE7Specifications:
Consumption: inrush 270 to 365 W, sealed 2.4 to 5.1 W.
Operating range: 0.75…1.2 Uc.
Coils with integral suppression device fitted as standard, class B
1204377109.69LX1D8G7
20810 895260.15LX1D8LE7
2209895210.72LX1D8M7
2309895210.72LX1D8P7
2409895210.72LX1D8U7
27721 988533.17LX1D8UE7
38021 011482.42LX1D8Q7
40021 011482.42LX1D8V7
41521 011482.42LX1D8N7
44021 501507.47LX1D8R7
48032 249938.41LX1D8T7
Specifications:
Average consumption at 20 °C:
inrush: cos ϕ = 0.9 - 280 to 350 VA
sealed: cos ϕ = 0.9 - 2 to 18 VA.
Operating range (θ y 55 °C): 0.8…1.15 Uc.
Coils with integral suppression device fitted as standard, class B.

Schneider Electric Canada

Explore more
Product:
Users group

Discuss this topic with experts

Visit our community and get advice from experts and peers on this topic and more
Explore more
Product: