How can we help you today?

What Are The Resistance Values For The NEMA Type S Contactors And Starters?

Issue:
Need to know the resistance of the NEMA 8502/8536 coil

Product Line:
Type S Full Voltage Contactors and Starters

Environment:
Contactors and Starters-NEMA

Resolution:

Refer to the table below to view the resistance values for individual coils.

NEMA Size 00 (Ser B)Coil VoltageResistanceNEMA Size 3, 2 & 3 polesCoil VoltageResistance
9998SAC23 24 VAC coil1.82 Ohm (20°C)310744001624 VAC coil0.35 Ohm (20°C)
9998SAC45 120 VAC coil45 Ohm (20°C)3107440038120 VAC coil8.48 Ohm (20°C)
9998SAC52208 VAC coil142 Ohm (20°C)3107440044208 VAC coil28.7 Ohm (20°C)
9998SAC53240 VAC coil185 Ohm (20°C)3107440047240 VAC coil34.1 Ohm (20°C)
9998SAC55277 VAC coil265 Ohm (20°C)3107440049277 VAC coil49 Ohm (20°C)
9998SAC59 380 VAC coil465 Ohm (20°C)3107440053380 VAC coil85 Ohm (20°C)
9998SAC62480 VAC coil744 Ohm (20°C)3107440057480 VAC coil138 Ohm (20°C)
9998SAC65 600 VAC coil1169 Ohm (20°C)3107440060600 VAC coil261 Ohm (20°C)
NEMA Size 00, 0, 1, 1-P, SA (Ser A)Coil VoltageResistanceNEMA Size 3, 4 & 5 polesCoil VoltageResistance
310414002024 VAC coil1.21 Ohm (20°C)3109140038120 VAC coil3.57 Ohm (20°C)
3104140042120 VAC coil31 Ohm (20°C)3109140044208 VAC coil10 Ohm (20°C)
3104140048208 VAC coil110 Ohm (20°C)3109140047240 VAC coil14.5 Ohm (20°C)
3104140051240 VAC coil126 Ohm (20°C)3109140049277 VAC coil20.8 Ohm (20°C)
3104140052277 VAC coil176 Ohm (20°C)3109140053380 VAC coil36.4 Ohm (20°C)
3104140056380 VAC coil310 Ohm (20°C)3109140057480 VAC coil58.2 Ohm (20°C)
3104140060480 VAC coil510 Ohm (20°C)3109140060600 VAC coil92.4 Ohm (20°C)
3104140062600 VAC coil800 Ohm (20°C)
NEMA Size 4Coil VoltageResistance
NEMA Size 2, 2 & 3 polesCoil VoltageResistance3109140038120 VAC coil3.57 Ohm (20°C)
310634091624 VAC coil0.7 Ohm (20°C)3109140044208 VAC coil10 Ohm (20°C)
3106340938120 VAC coil17.8 Ohm (20°C)3109140047240 VAC coil14.5 Ohm (20°C)
3106340944208 VAC coil60 Ohm (20°C)3109140049277 VAC coil20.8 Ohm (20°C)
3106340947240 VAC coil71 Ohm (20°C)3109140053380 VAC coil36.4 Ohm (20°C)
3106340949277 VAC coil104 Ohm (20°C)3109140057480 VAC coil58.2 Ohm (20°C)
3106340953380 VAC coil178 Ohm (20°C)3109140060600 VAC coil92.4 Ohm (20°C)
3106340957480 VAC coil274 Ohm (20°C)
3106340960600 VAC coil800 Ohm (20°C)NEMA Size 5Coil VoltageResistance
3109640009120 VAC coil0.95 Ohm (20°C)
NEMA Size 2, 4 & 5 polesCoil VoltageResistance3109640015208 VAC coil2.67 Ohm (20°C)
310634001624 VAC coil0.48 Ohm (20°C)3109640018240 VAC coil3.83 Ohm (20°C)
3106340038120 VAC coil12.1 Ohm (20°C)3109640019277 VAC coil5.49 Ohm (20°C)
3106340044208 VAC coil43.7 Ohm (20°C)3109640020347 VAC coil7.15 Ohm (20°C)
3106340047240 VAC coil48.4 Ohm (20°C)3109640021380 VAC coil9.84 Ohm (20°C)
3106340049277 VAC coil71.5 Ohm (20°C)3109640024480 VAC coil15.5 Ohm (20°C)
3106340053380 VAC coil122 Ohm (20°C)3109640029600 VAC coil24.6 Ohm (20°C)
3106340057480 VAC coil239 Ohm (20°C)
3106340060600 VAC coil376 Ohm (20°C)NEMA Size 6 & 7Coil VoltageResistance
3110440050All System Voltages3.4-4.2 Ohm (20°C)