How can we help you today?

Are PowerPact Molded Case Circuit Breakers available with an 850 VDC rating?

Article available in these languages:

  • Spanish

Issue:

Confirmation on whether PowerPact Molded Case Circuit Breakers are available for applications requiring an 850 VDC rating.

Product Line: Powerpact Molded Case Circuit Breakers

Resolution:

Yes. PowerPact Molded Case Circuit Breakers are available with a maximum rating of 850 VDC. This offering has been available since 2025 and can be configured using the Schneider Electric Product Selector.

Availability details:

  • Frame: L‑Frame MCCB
  • Mounting options:
    • Unit‑mounted
    • Rear‑connected
    • Drawout‑connected
  • Current ratings: 300 A to 500 A
  • Communications: Not available for this configuration
  • Accessories: Electrical accessories are available

Recommendation: Please refer to the Product Selector or contact your Schneider Electric representative to confirm configuration options and application suitability.