Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Contactors and Starters

Combination Starters

Instakit starters

Instakit starters

IEC starters from 9A to 800A. IEC style combination and non combination starters from 9A to 800A.

View Products Launch Product Selector
NEMA Fusible Disconnect Switch Combination Starters Schneider Eletric

NEMA Fusible Disconnect Switch Combination Starters

NEMA size 0-6 with fusible or non-fusible disconnect switch. NEMA size 0-6 combination starters with a fusible or non-fusible disconnect switches, efficient long-lasting LED pilot lights, and foam-in-place door seals

View Products
NEMA Circuit Breaker Combination Starters Schneider Eletric

NEMA Circuit Breaker Combination Starters

8539 / 8739 NEMA sizes 0-7 with award-winning PowerPact circuit breakers. NEMA sizes 0-7 with award-winning PowerPact circuit breakers, efficient long-lasting LED pilot lights and foam-in-place door seals

View Products

NEMA Contactors and Starters

Type S Contactors Schneider Eletric

Type S Contactors

8502/8702 - Non reversing and reversing contactors, NEMA size 00-7. Type S contactors are available in NEMA Sizes 00-7 and are designed for operation at 600 Volts maximum.

View Products
Type S Starters Schneider Eletric

Type S Starters

8536/8736 - Non reversing and reversing starters, NEMA size 00-7. Used for full voltage starting and stopping AC squirrel cage motors

View Products
Motor Logic Solid State Overload Relays Schneider Eletric

Motor Logic Solid State Overload Relays

9065 Motor Logic solid state overload relays Application Flexibility with a Single Part Number. a reliable solid state overload relay that increases application flexibility

View Products
TeSys N Contactors

TeSys N Contactors

Combining NEMA Robustness and IEC Compactness. TeSys N contactors are available in NEMA Sizes 00-7 for both non-reversing and reversing applications.

Part of TeSys
View Products
TeSys N Starters

TeSys N Starters

Combining NEMA Robustness and IEC Compactness. TeSys N Starters are available in NEMA Sizes 00-7 for both non-reversing and reversing applications.

Part of TeSys
View Products
Type S Multipole Lighting Contactor Schneider Eletric

Type S Multipole Lighting Contactor

8903 Type S lighting contactors from 30 to 800A. Available as electrically or mechanically held devices and can be ordered as open or enclosed devices.

View Products
Type L/LX Lighting Contactors Schneider Eletric

Type L/LX Lighting Contactors

Available with current ratings up to 30A. UL Listed and CSA certified to meet a variety of North American needs

View Products

IEC Contactors and Overload Relays

TeSys T Motor Management System

TeSys T Motor Management System

Advanced motor management system for critical processes. TeSys T is an advanced and green motor management system. When used with a short circuit protection device and a contactor, TeSys T will provide full motor monitoring, control and protection for electrical motors.

Part of TeSys
View Products
TeSys LRD

TeSys LRD

Thermal overload relays up to 150A. The TeSys LRD can be combined with TeSys D Contactors to form an extremely compact starter.

Part of TeSys
View Products
TeSys H

TeSys H

Ultra-compact, multifunctional starter for asynchronous motors. Greater motor starter integration

Part of TeSys
View Products
TeSys island

TeSys island

Digital multifunctional load management solution. TeSys island is designed to switch, protect, and manage motors and other electrical loads up to 50 HP in an electrical control panel.

View Products Launch Product Selector
TeSys D

TeSys D

IEC contactors from 9 to 150A. TeSys D contactors are available in 11 contactor ratings for inductive motor applications from 9 up to 150 full-load amps and resistive loads up to 200 amps

Part of TeSys
View Products
TeSys F

TeSys F

IEC contactors from 115 to 2100A. TeSys F offers high reliability with a long mechanical and electrical life and the most complete line of accessories in the industry.

Part of TeSys
View Products
TeSys K

TeSys K

IEC Mini contactors from 6 to 12A. TeSys K miniature contactors and overload relays are available in 3 contactor ratings for the North American market for inductive motor applications up to 12 full-load amps and resistive loads up to 20 amps

Part of TeSys
View Products
TeSys B & CV1 / CV3 Contactors

TeSys B & CV1 / CV3 Contactors

TeSys LC1B / CV - Bar contactors from 80 to 2750A. Control of resistive, inductive and capacitive circuits

Part of TeSys
View Products
TeSys LT3

TeSys LT3

Thermistor protection relays. Monitors the temperature of machines to be protected via PTC thermistor probes.

Part of TeSys
View Products
TeSys LR2K

TeSys LR2K

Bimetallic overload relays from 0.1 to 14A. LR2K bimetallic overload relays are very reliable and cover a wide range of motor ratings up to 14 A.

Part of TeSys
View Products
TeSys U Combination Motor Starter

TeSys U Combination Motor Starter

Self-protected combination motor starter. TeSys U is a self-protected combination motor starter that is simple to select, simple to install and simple to use.

Part of TeSys
View Products
TeSys LR9 - LR9D / LR9F

TeSys LR9 - LR9D / LR9F

Electronic Thermal Overload Relays from 0.1 to 630 amps. The TeSys LR9D and LR9F electronic overload relays provide simple, flexible, and reliable protection to your motors.

Part of TeSys
View Products

Definite Purpose Contactors and Starters

Definite Purpose Contactors Schneider Eletric

Definite Purpose Contactors

Available with current ratings from 20-352A. Compact 1 and 2 pole contactors and full size 2, 3, and 4-pole devices

View Products Launch Product Selector
Definite Purpose Starters Schneider Eletric

Definite Purpose Starters

Available with current ratings from 20-90A. 8911DP Inexpensive starters for applications with relatively low duty cycles

View Products

Manual Starters / Protectors and Switches

TeSys GV4P - thermal magnetic motor breaker 2A to 115A - EverLink connection - rotary handle

TeSys GV4

Motor circuit breakers up to 115 A and 75HP. A compact, robust and innovative motor circuit breakers line

Part of TeSys
View Products
TeSys GV2 Manual Starters and Protectors

TeSys GV2 Manual Starters and Protectors

Motor control and protection in accordance with standards IEC 947-2 and IEC 947-4-1. The GV2 manual starter and protector provides manual isolation, manual motor control, and thermal overcurrent protection in one compact unit.

Part of TeSys
View Products
TeSys GV3 Motor Starter Protectors

TeSys GV3 Motor Starter Protectors

Motor control and protection in accordance with standards IEC 947-2 and 947-4-1. The GV3 manual starter and protector provides manual isolation, manual motor control, and thermal overcurrent protection in one compact unit.

Part of TeSys
View Products
Type F Fractional Horsepower Starters

Type F Fractional Horsepower Starters

2510 / 2512 Single and two pole starters. Type F Fractional Horsepower Starters

View Products Launch Product Selector
Type M and T Integral Horsepower Starters

Type M and T Integral Horsepower Starters

2510 / 2511 / 2512 NEMA sizes M0 - M1. Type M and T Integral Horsepower Starters

View Products Launch Product Selector
Type K Manual Switches Schneider Eletric

Type K Manual Switches

2510K - Designed for motor applications up to 30A. Provide manual “on-off” control of single- or three-phase AC motors

View Products Launch Product Selector
Type A and B Reversing Drum Switches Schneider Eletric

Type A and B Reversing Drum Switches

2601 Designed for motor rated up to 7½ HP. 2601 Type A and B Reversing drum switches are designed to start and reverse motors by connecting them directly across-the-line

View Products

Wiring Communication and Busbar Systems

Linergy

Linergy "Hot Plug" distribution

Linergy HK. Linergy "Hot Plug" solution range for upgradable and flexible panels.

View Products

Reach Us

Have a question, complaint or is there some feedback you’d like to send us to make your experience with Schneider Electric better?

Where to Buy

A simple tool to locate easily your nearest Schneider Electric distributor

FAQ's

Start here for access to our Knowledge Base to get answers to over one hundred thousand questions online in seconds.
Compare products: /